Bus bar terminals for copper rails 12/20/25/30 x 5 mm
Connection for Cu 16-120 mm², Flat copper 250 A
Busbar terminal
Productnumber: 07551201 | Dimensions: 23 x 29 x 46 mm
Bus bar terminals for copper rails 12/20/25/30 x 5 mm
Connection for Cu 16-120 mm², Flat copper 250 A
Max. conductor cross section | 120 mm² |
---|---|
Rated current | 440 A |
Number of poles | 1 |
shockproof | No |
Connection 1: Connection type | Screws |
Connection 1: Clamping points per pole | 1 |
Connection 1: Suitable for Cu conductors | 1 |
Connection 1: Suitable for Al conductors | 0 |
Connection 1: Connectable conductor cross-section, single-wire (min) | 16 mm² |
Connection 1: Connectable conductor cross-section, single-wire (max) | 120 mm² |
Connection 1: Connectable conductor cross-section, stranded (min) | 16 mm² |
Connection 1:Connectable conductor cross-section, stranded (max) | 120 mm² |
Width | 23 mm |
---|---|
Length | 29 mm |
Height | 46 mm |
Industry quality | no |
---|
Connection 1: Tightening moment | 20 Nm |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.