Sammelschienenklemmen SKL 570 (07557001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Busbar terminal

SKL 570

Productnumber: 07557001 | Dimensions: 20,5 x 28 x 39 mm

Bus bar terminals for copper rails 12/20/25/30 x 5 mm

Connection for Cu 16-70 mm²

electrical characteristics

Max. conductor cross section 70 mm²
Rated current 400 A
Number of poles 1
shockproof No
Connection 1: Connection type Screws
Connection 1: Clamping points per pole 1
Connection 1: Suitable for Cu conductors 1
Connection 1: Suitable for Al conductors 0
Connection 1: Connectable conductor cross-section, single-wire (min) 16 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 70 mm²
Connection 1: Connectable conductor cross-section, stranded (min) 16 mm²
Connection 1:Connectable conductor cross-section, stranded (max) 70 mm²

Dimensions

Width 20.5 mm
Length 28 mm
Height 39 mm

Material characteristics

Industry quality no

mechanical properties

Connection 1: Tightening moment 8 Nm

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Busbar terminal SKL 516

  • Dimensions : 12 x 25,5 x 26,5 mm
  • Productnumber: 07551601

Connection for Cu 1.5-16 mm²

 

Bus bar terminals for copper rails 12/20/25/30 x 5 mm

 

Busbar terminal SKL 535

  • Dimensions : 16 x 26,5 x 31,5 mm
  • Productnumber: 07553501

Connection for Cu 1.5-35 mm², Flat copper 160 A

 

Bus bar terminals for copper rails 12/20/25/30 x 5 mm

 

Busbar terminal SKL 512

  • Dimensions : 23 x 29 x 46 mm
  • Productnumber: 07551201

Connection for Cu 16-120 mm², Flat copper 250 A

 

Bus bar terminals for copper rails 12/20/25/30 x 5 mm

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist