Stufennippel SNI M20 (21642001) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Stepped nipple

SNI M20

Productnumber: 21642001 | Dimensions: 25 x 25 x 17 mm

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic elastomer (TPE), grey, for wall thicknesses from 1.5 - 4 mm

Sealing range 5 - 16 mm

electrical characteristics

Type of protection IP55

Colours

Accessory colour light grey

Dimensions

Width 25 mm
Length 25 mm
Height 17 mm

Material characteristics

UV-resistant no
Halogen free yes
Industry quality no

mechanical properties

for wall thickness max 4.5 mm
for sealing range min 5 mm
for sealing range max 16 mm
for wall thickness min 1.5 mm

Ambient conditions

Installation location Indoors

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (491 KB)
Dimensional drawing pdf (60 KB)
Dimensional drawing dwg (119 KB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (167 KB)
CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/PL pdf (74 KB)
CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/FR pdf (137 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Stepped nipple SNI M25

  • Dimensions : 30 x 30 x 19 mm
  • Productnumber: 21642501

Sealing range 5 - 21 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Stepped nipple SNI M32

  • Dimensions : 37 x 37 x 20 mm
  • Productnumber: 21643201

Sealing range 13 - 26,5 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Stepped nipple SNI M40

  • Dimensions : 45 x 45 x 24 mm
  • Productnumber: 21644001

Sealing range 14 - 54 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Stepped nipple SNI M63

  • Dimensions : 68 x 68 x 28 mm
  • Productnumber: 21646301

Sealing range 14 - 54 mm

 

Stepped nipple, IP55, with closed sealing membrane, can be cut into multiple steps, thermoplastic...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist