Steckdosengehäuse STG 004 (73220401) Socket housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Socket enclosure

STG 004

Productnumber: 73220401 | Dimensions: 125 x 200 x 122 mm

Socket enclosure, protection class IP44, with integrated, pre-wired sockets, high mechanical resilience, non-sensitive to temperature, combinable, halogen-free
Cable insertions:
Top: Pre-embossing 4 x M20, 1 x M20/25
Bottom: Pre-embossing 4 x M20, 1 x M20/25
Left: Pre-embossingPre-embossing 4 x M20/25
Rear: Pre-embossing 1 x M20

equipped with:

  • 4 x SCHUKO® plug socket (on front), 230V

Accessories supplied:
Attachment bushes: 2x M25, 2x M32, sealing plugs

Built-in devices

SCHUKO® plug socket (on front), 230V 4

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of rows 0

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 125 mm
Length 200 mm
Height 122 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing jpg (1 MB)
Circuit diagram pdf (39 KB)
Circuit diagram jpg (615 KB)
Dimensional drawing pdf (166 KB)
Dimensional drawing dwg (304 KB)
Dimensional drawing dxf (2 MB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (217 KB)

Tender text

Similar products

Socket enclosure STG 012

  • Dimensions : 125 x 200 x 122 mm
  • Productnumber: 73221201

equipped with:

  • 2 x SCHUKO® plug socket (on front), 230V
  • 1 x CEE plug...

 

Socket enclosure, protection class IP44, with integrated, pre-wired sockets, high mechanical...

 

Socket enclosure STG 004 BE/FR

  • Dimensions : 125 x 200 x 122 mm
  • Productnumber: 73220405

equipped with:

  • 4 x Protective contact socket, French/Belgian standard...

 

Socket enclosure, protection class IP44, with integrated, pre-wired sockets, high mechanical...

 

Socket enclosure STG 012 BE/FR

  • Dimensions : 125 x 200 x 122 mm
  • Productnumber: 73221205

equipped with:

  • 2 x Protective contact socket, French/Belgian standard...

 

Socket enclosure, protection class IP44, with integrated, pre-wired sockets, high mechanical...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist