This article is archived!
- Find wholesaler
electrical characteristics
Type of protection | IP44 |
---|---|
Number of rows | 0 |
Dimensions
Width | 125 mm |
---|---|
Length | 200 mm |
Height | 122 mm |
Material characteristics
UV-resistant | no |
---|---|
Halogen free | yes |
Industry quality | no |
Ambient conditions
max. relative humidity 25°C | 95 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -35 °C |
Max. ambient temperature | 80 °C |
24h ambient temperature | 60 °C |
Material
Base unit material | Plastic |
---|
Similar products
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.