Steckdosenkombination STV 1222-S16 (73122201) Pre-wired: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Socket outlet combination

STV 1222-S16

Productnumber: 73122201 | Dimensions: 250 x 400 x 122 mm

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail mounted devices, with integrated sockets pre-wired to PE/N terminal, high mechanical load capacity, temperature-insensitive, combinable, halogen-free
Cable insertions:
Top: Pre-embossing 2 x M20, 2 x M20/25, 3 x M32/40
Bottom: Pre-embossing 2 x M20, 2 x M20/25, 3 x M32/40
Left: Pre-embossing 4 x M20
Right: Pre-embossing 4 x M20

available modules: 12

equipped with:

  • 2 x SCHUKO® plug socket (on front), 230V
  • 2 x CEE plug socket outlet (on front) 16A, 400V

Accessories supplied:
Attachment bushes: 2x M25, 2x M32, sealing plugs, masking and labelling strips

Built-in devices

SCHUKO® plug socket (on front), 230V 2
CEE plug socket outlet (on front) 16A, 400V 2

electrical characteristics

Rated insulation voltage AC 400 V
Protection class II
Type of protection IP44
Number of N-potentials 1
Number of rows 1
Number of modules 12
Number of modules per row 12
with N terminal yes
with PE terminal yes

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 250 mm
Length 400 mm
Height 122 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 850 °C
Industry quality yes

mechanical properties

Type of fastening Wall mounting
Impact strength IK08

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Polycarbonate, glass-fibre reinforced
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced
Hinged window material Polycarbonate

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (1 MB)
Dimensional drawing dxf (6 MB)
Dimensional drawing pdf (599 KB)
Dimensional drawing jpg (1 MB)
Circuit diagram pdf (40 KB)
Circuit diagram jpg (628 KB)

Certificate

CE Declaration DE/EN/FR pdf (221 KB)
UKCA Declaration EN pdf (49 KB)

Tender text

Similar products

Socket outlet combination STV 1208-S

  • Dimensions : 250 x 400 x 122 mm
  • Productnumber: 73130801

available modules: 12

equipped with:

  • 8 x SCHUKO® plug socket (on...

 

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

 

Socket outlet combination STV 1222-S

  • Dimensions : 250 x 400 x 122 mm
  • Productnumber: 73132201

available modules: 12

equipped with:

  • 2 x SCHUKO® plug socket (on...

 

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

 

Socket outlet combination STV 1224-S

  • Dimensions : 250 x 400 x 122 mm
  • Productnumber: 73132401

available modules: 12

equipped with:

  • 4 x SCHUKO® plug socket (on...

 

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

 

Socket outlet combination STV 1224-S16

  • Dimensions : 250 x 400 x 122 mm
  • Productnumber: 73122401

available modules: 12

equipped with:

  • 4 x SCHUKO® plug socket (on...

 

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

 

Socket outlet combination STV 1224-S32

  • Dimensions : 250 x 400 x 122 mm
  • Productnumber: 73112401

available modules: 12

equipped with:

  • 4 x SCHUKO® plug socket (on...

 

Socket outlet combination, protection class IP44, suitable for installation by the customer of rail...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist