Kombiset STV KS-IP 65 (79100201) Socket housing: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Combi set

STV KS-IP 65

Productnumber: 79100201 | Dimensions: 12 x 20,8 x 9,5 mm

For horizontal combination with AKi 05/09 small distributors, complete with wedge connectors and intermediate seals

electrical characteristics

Type of protection IP65

Dimensions

Width 12 mm
Length 20.8 mm
Height 9.5 mm

Material characteristics

UV-resistant no
Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (297 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist