Montageplatte SVI MPI (59190001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

SVI MPI

Productnumber: 59190001 | Dimensions: 240 x 112 x 4 mm

Assembly plate in melamine-clad insulating material, 4 mm thick, incl. fixing screws, grey

Dimensions

Width 240 mm
Length 112 mm
Height 4 mm

Material characteristics

Industry quality no

Material

Accessory material insulating material

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (85 KB)
Dimensional drawing dxf (451 KB)
Dimensional drawing dwg (108 KB)
Dimensional drawing jpg (748 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist