Handle made of plastic, for mobile use of enclosures, screw spacing 120 mm
with self-cutting screws
Handle
Productnumber: 19180501 | Dimensions: 25 x 143,5 x 41,5 mm
Handle made of plastic, for mobile use of enclosures, screw spacing 120 mm
with self-cutting screws
Width | 25 mm |
---|---|
Length | 143.5 mm |
Height | 41.5 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.