Außenbefestigungslaschens. TG ABL (18200201) Plain, with mounting cams: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

External fixing lugs kit

TG ABL

Productnumber: 18200201 | Dimensions: 7 x 51,8 x 22,8 mm

External fixing lugs set, made of plastic

for all TG enclosures, Set = 4 pcs.

Dimensions

Width 7 mm
Length 51.8 mm
Height 22.8 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN pdf (208 KB)

Dimensioned drawing

Dimensional drawing pdf (178 KB)
Dimensional drawing jpg (835 KB)
Dimensional drawing pdf (49 KB)
Dimensional drawing dwg (79 KB)
Dimensional drawing dxf (324 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist