Assembly plate, galvanized steel sheet, 2 mm thick
for TG 2012
Mounting plate
Productnumber: 18700801 | Dimensions: 113 x 171 x 2 mm
Assembly plate, galvanized steel sheet, 2 mm thick
for TG 2012
Width | 113 mm |
---|---|
Length | 171 mm |
Height | 2 mm |
Industry quality | no |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.