Leergehäuse TG PC 1608-6-to (20100601) Plain, with mounting cams: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure

TG PC 1608-6-to

Productnumber: 20100601 | Dimensions: 162 x 82 x 55 mm

Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7), DLG (Ammonia resistance), Ui=690V AC, Ui=1000V DC, internal fixing points, for installation in industrial environments and protected outdoor areas, with quick release

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, smooth sidewalls

Accessories supplied:
Cover retainer, 4 fastening screws for accessories

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66/IP67
UL Type Rating 12

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 162 mm
Length 82 mm
Height 55 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas
Location Installations in industrial environments and protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Stainless steel V2A

Certificates

Test mark UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7)
Test mark DLG (Ammonia resistance)

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction EN pdf (721 KB)

Dimensioned drawing

Dimensional drawing dxf (1 MB)
Dimensional drawing dwg (249 KB)
Dimensional drawing jpg (856 KB)
Dimensional drawing pdf (142 KB)

Certificate

CE Declaration DE/EN/PL pdf (56 KB)
DLG Approval EN pdf (2 MB)
DLG Approval DE pdf (2 MB)
UKCA Declaration EN pdf (48 KB)
UL Certificate (UL-Standard) EN pdf (305 KB)
CE Declaration DE/EN/FR pdf (50 KB)

Accessories

new Mast/pipe fixing set - MABF 65-2

Mast/pipe fixing set MABF 65-2

  • Dimensions : 38 x 65 x 15 mm
  • Productnumber: 89601101

for empty enclosure TK 77, TK 97, TG 88, TG 1208, TG 1608 (2 sets...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

External fixing lugs kit TG ABL

  • Dimensions : 7 x 51,8 x 22,8 mm
  • Productnumber: 18200201

for all TG enclosures, Set = 4 pcs.

 

External fixing lugs set, made of plastic

 

Sealing kit TG PST1

  • Dimensions : 10 x 25 x 16,5 mm
  • Productnumber: 18200401

for TG PC 88, TG PC 1208, TG PC 1212, TG PC 1608

 

Sealing kit

 

Cover retainer TG DVS-42

  • Dimensions : 7,2 x 42,2 x 2,71 mm
  • Productnumber: 18200601

for TG 88, TG 1208, TG 1212, TG 1608

 

spare cover retainer, Set = 10 pcs.

 

Mounting plate TG MPI-1608

  • Dimensions : 73 x 131 x 2,5 mm
  • Productnumber: 18600601

for TG 1608

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, grey

 

Mounting plate TG MPS-1608

  • Dimensions : 73 x 131 x 2 mm
  • Productnumber: 18700601

for TG 1608

 

Assembly plate, galvanized steel sheet, 2 mm thick

 

Stepped drill LFR

  • Productnumber: 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

 

Hole cutter

 

Standard rail TS 15-144

  • Dimensions : 5 x 144 x 15 mm
  • Productnumber: 19714601

for TG 1608 and TG 1612, length 144 mm

 

Standard rail according to DIN EN 60715, 15 x 5

 

Standard rail NS 35-144/2

  • Dimensions : 35 x 144 x 7,5 mm
  • Productnumber: 19814601

for TG 1608 and TG 1612, length 144 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5mm

 

Pressure balance element DAE M12

  • Dimensions : 18,5 x 17,6 x 18,5 mm
  • Productnumber: 26241201

M12 x 1.5 mm, Thread length 10 mm

 

Pressure compensation device with air-permeable and waterproof special membrane foil to prevent...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure TG PC 1608-6-o

  • Dimensions : 162 x 82 x 55 mm
  • Productnumber: 20040601

Box: Polycarbonate, grey, Lid: Polycarbonate, grey, smooth sidewalls

 

Empty enclosure, protection class IP66/IP67, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist