Plombierset TG PST2 (18200501) Plain, with mounting cams: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Sealing kit

TG PST2

Productnumber: 18200501 | Dimensions: 10 x 25 x 16,5 mm

Sealing kit

for TG PC 1612, TG PC 2012, TG PC 2015, TG PC 2516, TG PC 3023

Dimensions

Width 10 mm
Length 25 mm
Height 16.5 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (76 KB)
Dimensional drawing jpg (768 KB)

Tender text

Similar products

Sealing kit TG PST1

  • Dimensions : 10 x 25 x 16,5 mm
  • Productnumber: 18200401

for TG PC 88, TG PC 1208, TG PC 1212, TG PC 1608

 

Sealing kit

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist