External mounting plate made of plastic, for TK PC 55 and TK PC 75
Set = 10 pcs.
External fixing plate
Productnumber: 19400201 | Dimensions: 48 x 61,5 x 12 mm
External mounting plate made of plastic, for TK PC 55 and TK PC 75
Set = 10 pcs.
Width | 48 mm |
---|---|
Length | 61.5 mm |
Height | 12 mm |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 750 °C |
Industry quality | no |
Installation location | protected outdoor areas |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.