Leergehäuse ALS 1414-7 (15100401) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 31.07.2024

Empty enclosure

ALS 1414-7

Productnumber: 15100401 | Dimensions: 139 x 139 x 73 mm

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, certified by UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7), for installations in industrial environments and protected outdoor areas

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated painting, silver-grey, smooth sidewalls

Highlights

Internal dimensions and mounting points correspond to the respective TK PS/PC dimension

 

electrical characteristics

Protection class I
Type of protection IP66
vented no
UL Type Rating 4X, 12

Colours

Cover colour silver-grey

Dimensions

Width 139 mm
Length 139 mm
Height 73 mm

Material characteristics

UV-resistant yes
Halogen free yes
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK09
Flange variant no
Stackable no
Type of top part Cover

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 75 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas
Location Installations in industrial environments and protected outdoor areas

Material

Base unit material Aluminium, powder-coated painting
Cover material Aluminium, powder-coated painting
Sealing material Silicone

Certificates

Test mark UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (230 KB)
Dimensional drawing dxf (1 MB)
Dimensional drawing dwg (207 KB)
Dimensional drawing jpg (953 KB)

Certificate

CE Declaration DE/EN/FR pdf (218 KB)
UL Certificate (UL-Standard) EN pdf (280 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

External attachment set AL ALS-gro

  • Dimensions : 16 x 51 x 6 mm
  • Productnumber: 15400601

for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for ALS...

 

External fixing lugs

 

Mounting plate TK MPI-1111

  • Dimensions : 90 x 90 x 2,5 mm
  • Productnumber: 19500401

TK PS/PC 1111 + ALS 1414

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

 

Mounting plate TK MPS-1111

  • Dimensions : 90 x 90 x 2 mm
  • Productnumber: 19700401

TK PS/PC 1111 + ALS 1414

 

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

 

Standard rail TS 15-80

  • Dimensions : 15 x 80,0 x 5 mm
  • Productnumber: 19708001

for TK 97, TK 99, TK 1111, TK 1309, TK 1313, TK 1809, TK 1811, ALS...

 

Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws

 

Standard rail TS 15-92

  • Dimensions : 15 x 92,0 x 5 mm
  • Productnumber: 19709201

for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811, ALS 1414, ALS 1515...

 

Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws

 

Standard rail NS 35-81

  • Dimensions : 35 x 81,0 x 7,5 mm
  • Productnumber: 19808101

for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060,...

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist