Leergehäuse ALS 1515-8 (15100501) Aluminium: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 31.07.2024

Empty enclosure

ALS 1515-8

Productnumber: 15100501 | Dimensions: 154 x 154 x 81 mm

Empty enclosure, protection class IP66, Aluminium, powder-coated painting, certified by UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7), for installations in industrial environments and protected outdoor areas

Box: Aluminium, powder-coated painting, Lid: Aluminium, powder-coated painting, silver-grey, smooth sidewalls

Highlights

Compatible with the respective TK built-in components

 

electrical characteristics

Protection class I
Type of protection IP66
vented no
UL Type Rating 4X, 12

Colours

Cover colour silver-grey

Dimensions

Width 154 mm
Length 154 mm
Height 81 mm

Material characteristics

UV-resistant yes
Halogen free yes
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK09
Flange variant no
Stackable no
Type of top part Cover

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 75 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas
Location Installations in industrial environments and protected outdoor areas

Material

Base unit material Aluminium, powder-coated painting
Cover material Aluminium, powder-coated painting
Sealing material Silicone

Certificates

Test mark UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (144 KB)
Dimensional drawing dxf (1 MB)
Dimensional drawing dwg (277 KB)
Dimensional drawing jpg (971 KB)

Certificate

CE Declaration DE/EN/FR pdf (218 KB)
UL Certificate (UL-Standard) EN pdf (280 KB)
UKCA Declaration EN pdf (49 KB)

Accessories

External attachment set AL ALS-gro

  • Dimensions : 16 x 51 x 6 mm
  • Productnumber: 15400601

for AL/ALR 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for ALS...

 

External fixing lugs

 

External hinge set AL ASS

  • Dimensions : 30 x 59 x 17 mm
  • Productnumber: 15421001

for AL/ALR 1010, 1212, 1616, 2212, 2320, 2616, 2823, 3323, 3616, for...

 

For converting the enclosure cover into a hinged door. Incl. 2 hinges, fastening screws and drilling...

 

Mounting plate TK MPI-1313

  • Dimensions : 110 x 110 x 2,5 mm
  • Productnumber: 19500501

TK PS/PC 1313 + ALS 1515

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

 

Mounting plate TK MPS-1313

  • Dimensions : 110 x 110 x 2 mm
  • Productnumber: 19700501

TK PS/PC 1313 + ALS 1515

 

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

 

Standard rail TS 15-111

  • Dimensions : 15 x 111,0 x 5 mm
  • Productnumber: 19711101

for TK 1309, TK 1313 and ALS 1515, length 111 mm

 

Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws

 

Standard rail NS 35-106

  • Dimensions : 35 x 106,0 x 7,5 mm
  • Productnumber: 19810601

for TK 1309, TK 1313 and Abox/Abox-i 100, length 106 mm

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist