Deckelschraube TK DS-ku/g/T40 (19001401) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cover screw

TK DS-ku/g/T40

Productnumber: 19001401 | Dimensions: 10,5 x 10,5 x 34 mm

Cover screw set (set = 12 pieces) with T40 inner hexagon socket head to prevent unauthorised opening of the enclosure, can also be sealed, special screwdriver TK SDR T40 (19501801) required, can be used from TK PS/PC 77 (except TK 1005)

grey cover screw for all grey covers in product groups TK 77-6 / 97-6 / 99-6 / 1111-7 / 1309-6 / 1313-7 / 1809-6 / 1811-6f / 1811-9 / 1813-6f / 1813-9 / 1818-6f / 1818-9 / 2518-6f / 2518-9

Colours

Accessory colour light grey

Dimensions

Width 10.5 mm
Length 10.5 mm
Height 34 mm

Material characteristics

Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Tender text

Similar products

Cover screw TK DS-ku/sw/T40

  • Dimensions : 10,5 x 10,5 x 34 mm
  • Productnumber: 19001501

black cover screw for all transparent covers in product groups TK 77-6...

 

Cover screw set (set = 12 pieces) with T40 inner hexagon socket head to prevent unauthorised opening...

 

Cover screw TK DS-lg/g/T40

  • Dimensions : 10,5 x 10,5 x 58 mm
  • Productnumber: 19001601

grey cover screw for all grey covers in product groups TK 77-8 / 97-8...

 

Cover screw set (set = 12 pieces) with T40 inner hexagon socket head to prevent unauthorised opening...

 

Cover screw TK DS-lg/sw/T40

  • Dimensions : 10,5 x 10,5 x 58 mm
  • Productnumber: 19001701

black cover screw for all transparent covers in product groups TK 77-8...

 

Cover screw set (set = 12 pieces) with T40 inner hexagon socket head to prevent unauthorised opening...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist