Deckelschraube TK DS-ku/sw (19001201) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Cover screw

TK DS-ku/sw

Productnumber: 19001201 | Dimensions: 10,5 x 10,5 x 34 mm

Cover screw as additional screw, from TK PS/PC 77

black cover screw for all transparent covers in product groups TK 77-6 / 97-6 / 99-6 / 1111-7 / 1309-6 / 1313-7 / 1809-6 / 1811-6f / 1811-9 / 1813-6f / 1813-9 / 1818-6f / 1818-9 / 2518-6f / 2518-9

Colours

Accessory colour deep black

Dimensions

Width 10.5 mm
Length 10.5 mm
Height 34 mm

Material characteristics

Industry quality no

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (137 KB)
Dimensional drawing dxf (510 KB)
Dimensional drawing pdf (127 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Cover screw TK DS-ku/g

  • Dimensions : 10,5 x 10,5 x 34 mm
  • Productnumber: 19001001

grey cover screw for all grey covers in product groups TK 77-6 / 97-6...

 

Cover screw as additional screw, from TK PS/PC 77

 

Cover screw TK DS-lg/g

  • Dimensions : 10,5 x 10,5 x 58 mm
  • Productnumber: 19001101

grey cover screw for all grey covers in product groups TK 77-8 / 97-8...

 

Cover screw as additional screw, from TK PS/PC 77

 

Cover screw TK DS-lg/sw

  • Dimensions : 10,5 x 10,5 x 58 mm
  • Productnumber: 19001301

black cover screw for all transparent covers in product groups TK 77-8...

 

Cover screw as additional screw, from TK PS/PC 77

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist