Montageplatte TK MPI-1309 (19500901) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

TK MPI-1309

Productnumber: 19500901 | Dimensions: 110 x 74 x 2,5 mm

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers, grey

TK PS / TK PC 1309

Dimensions

Width 110 mm
Length 74 mm
Height 2.5 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (4 MB)

Dimensioned drawing

Dimensional drawing pdf (29 KB)
Dimensional drawing dxf (170 KB)
Dimensional drawing dwg (63 KB)
Dimensional drawing jpg (734 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Mounting plate TK MPI-77

  • Dimensions : 45 x 45 x 2,5 mm
  • Productnumber: 19500101

TK PS/PC 77 + ALS 99

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

 

Mounting plate TK MPI-97

  • Dimensions : 74 x 45 x 2,5 mm
  • Productnumber: 19500201

TK PS / TK PC 97

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

 

Mounting plate TK MPI-99

  • Dimensions : 74 x 74 x 2,5 mm
  • Productnumber: 19500301

TK PS/PC 99 + ALS 1212

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

 

Mounting plate TK MPI-1111

  • Dimensions : 90 x 90 x 2,5 mm
  • Productnumber: 19500401

TK PS/PC 1111 + ALS 1414

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

 

Mounting plate TK MPI-1313

  • Dimensions : 110 x 110 x 2,5 mm
  • Productnumber: 19500501

TK PS/PC 1313 + ALS 1515

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

 

Mounting plate TK MPI-1809

  • Dimensions : 160 x 74 x 2,5 mm
  • Productnumber: 19501001

TK PS / TK PC 1809

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist