Montageplatte TK MPS-1813 (19701101) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

TK MPS-1813

Productnumber: 19701101 | Dimensions: 100 x 146 x 2 mm

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

TK PS / TK PC 1813

Dimensions

Width 100 mm
Length 146 mm
Height 2 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (30 KB)
Dimensional drawing dxf (169 KB)
Dimensional drawing dwg (63 KB)
Dimensional drawing jpg (739 KB)

Tender text

Similar products

Mounting plate TK MPS-1811

  • Dimensions : 90 x 150 x 2 mm
  • Productnumber: 19700601

TK PS/PC 1811 + ALS 2011

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate TK MPS-1818

  • Dimensions : 150 x 150 x 2 mm
  • Productnumber: 19700701

TK PS/PC 1818 + ALS 2020

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate TK MPS-2518

  • Dimensions : 150 x 220 x 2 mm
  • Productnumber: 19700801

TK PS/PC 2518 + ALS 2720

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Mounting plate TK MPS-3625

  • Dimensions : 220 x 331 x 2 mm
  • Productnumber: 19701201

TK PS / TK PC 3625

 

Assembly plate, galvanized steel sheet, 2 mm thick, incl. fixing screws

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist