Montageplatte TK MPS-97 (19700201) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Mounting plate

TK MPS-97

Productnumber: 19700201 | Dimensions: 45 x 74 x 2 mm

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing screws, grey

TK PS / TK PC 97

Dimensions

Width 45 mm
Length 74 mm
Height 2 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN/FR/ES pdf (4 MB)

Dimensioned drawing

Dimensional drawing pdf (29 KB)
Dimensional drawing dxf (170 KB)
Dimensional drawing dwg (62 KB)
Dimensional drawing jpg (762 KB)

Tender text

Similar products

Mounting plate TK MPS-77

  • Dimensions : 45 x 45 x 2 mm
  • Productnumber: 19700101

TK PS/PC 77 + ALS 99

 

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

 

Mounting plate TK MPS-99

  • Dimensions : 74 x 74 x 2 mm
  • Productnumber: 19700301

TK PS/PC 99 + ALS 1212

 

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

 

Mounting plate TK MPS-1111

  • Dimensions : 90 x 90 x 2 mm
  • Productnumber: 19700401

TK PS/PC 1111 + ALS 1414

 

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

 

Mounting plate TK MPS-1309

  • Dimensions : 74 x 110 x 2 mm
  • Productnumber: 19700901

TK PS / TK PC 1309

 

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

 

Mounting plate TK MPS-1313

  • Dimensions : 110 x 110 x 2 mm
  • Productnumber: 19700501

TK PS/PC 1313 + ALS 1515

 

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

 

Mounting plate TK MPS-1809

  • Dimensions : 74 x 160 x 2 mm
  • Productnumber: 19701001

TK PS / TK PC 1809

 

Assembly plate in galvanized steel melamine-clad insulating material, 2 mm thick, incl. fixing...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist