Leergehäuse TK PC 1809-6-m (12741001) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure

TK PC 1809-6-m

Productnumber: 12741001 | Dimensions: 180 x 94 x 57 mm

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), Ui=690V AC, Ui=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Polycarbonate, grey, Lid: Polycarbonate, glass-fibre reinforced, grey, knockouts, M16/M20, (14 side)

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 180 mm
Length 94 mm
Height 57 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas
Location Installations in industrial environments and protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Certificates

Test mark UL (UL 508 & CSA C22.2 No. 14-13, UL 50 & CSA 22.2 No. 94.1-7 & UL 50E & CSA C22.2 No. 94.2-7)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (800 KB)
Dimensional drawing dwg (158 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing pdf (121 KB)

Certificate

DLG Approval EN pdf (2 MB)
UL Certificate (UL50/UL50E) EN pdf (308 KB)
CE Declaration DE/EN/PL pdf (139 KB)
CE Declaration DE/EN/FR pdf (136 KB)
DNV Certificate EN pdf (151 KB)
UKCA Declaration EN pdf (165 KB)
DLG Approval DE pdf (2 MB)

Accessories

new Mast/pipe fixing set - MABF 65-3

Mast/pipe fixing set MABF 65-3

  • Dimensions : 38 x 65 x 15 mm
  • Productnumber: 89601201

for empty enclosure TK 1809, TK 1811, small distribution board AK(i)...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

External fixing lugs kit TK ABL

  • Dimensions : 100 x 30 x 20 mm
  • Productnumber: 19400101

Set = 4 pcs.

 

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

 

External hinge set ASS-kl

  • Dimensions : 7,5 x 8,4 x 25 mm
  • Productnumber: 19000201

External hinge set small, TK PS/PC 77 bis TK PS/PC 1809

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Mounting material HBA

  • Dimensions : 12 x 12 x 15 mm
  • Productnumber: 19000101

Set = 4 pcs.

 

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

 

Spacing kit TK DST

  • Dimensions : 8 x 8 x 8 mm
  • Productnumber: 19410001

grey, kit = 4 pieces

 

Spacer kit TK DST for creating a space between enclosure bottom and conductor or mounting plate 4...

 

Mounting plate TK MPI-1809

  • Dimensions : 160 x 74 x 2,5 mm
  • Productnumber: 19501001

TK PS / TK PC 1809

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws and spacers,...

 

Partition wall TK TW-n

  • Dimensions : 2 x 87,8 x 49 mm
  • Productnumber: 19600901

for TK PS/PC 1309-6 and TK PS/PC 1809-6

 

Divider made of plastic, suitable for the separation of two electric circuits

 

Partition wall TK TW-h

  • Dimensions : 2 x 87,8 x 73 mm
  • Productnumber: 19690901

for TK PS/PC 1309-8 and TK PS/PC 1809-8

 

Divider made of plastic, suitable for the separation of two electric circuits

 

Standard rail TS 15-154

  • Dimensions : 15 x 154 x 5 mm
  • Productnumber: 19715401

for TK 1809, TK 1811, TK 1813, TK 1818, TK 2518, ALS 2020 und ALS...

 

Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws

 

Standard rail NS 35-81

  • Dimensions : 35 x 81,0 x 7,5 mm
  • Productnumber: 19808101

for TK 1111, TK 1309, TK 1313, TK 1809, TK 1811 and Abox/Abox-i 060,...

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Standard rail NS 35-144

  • Dimensions : 35 x 144,0 x 7,5 mm
  • Productnumber: 19814401

TK PS/PC 1809/1811/1813/1818/2518 + ALS 2011/2020

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure TK PC 1809-8-m

  • Dimensions : 180 x 94 x 81 mm
  • Productnumber: 12791001

Box: Polycarbonate, grey, Lid: Polycarbonate, glass-fibre reinforced,...

 

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure TK PC 1809-6-tm

  • Dimensions : 180 x 94 x 57 mm
  • Productnumber: 13701001

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Empty enclosure TK PC 1809-8-tm

  • Dimensions : 180 x 94 x 81 mm
  • Productnumber: 13751001

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 508 & CSA C22.2 No....

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist