Leergehäuse TK PC 2518-9-m (12740801) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure

TK PC 2518-9-m

Productnumber: 12740801 | Dimensions: 254 x 180 x 90 mm

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), Ui=690V AC, Ui=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Polycarbonate, grey, Lid: Polycarbonate, glass-fibre reinforced, grey, knockouts, M20/M25/M32/M40, (32 side)

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour grey

Dimensions

Width 254 mm
Length 180 mm
Height 90 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas
Location Installations in industrial environments and protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate, glass-fibre reinforced
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Certificates

Test mark UL (UL 50 & CSA 22.2 No. 94.1-07, UL 50E & CSA C22.2 No. 94.2-07)
Test mark DLG (Ammonia resistance)
Test mark DNV (Class: Ships and Offshore Installations)

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (154 KB)
Dimensional drawing dxf (1 MB)
Dimensional drawing dwg (197 KB)
Dimensional drawing jpg (1 MB)

Certificate

DNV Certificate EN pdf (151 KB)
DLG Approval EN pdf (2 MB)
CE Declaration DE/EN/PL pdf (139 KB)
CE Declaration DE/EN/FR pdf (136 KB)
UKCA Declaration EN pdf (165 KB)
DLG Approval DE pdf (2 MB)
UL Certificate (UL50/UL50E) EN pdf (308 KB)

Accessories

new Mast/pipe fixing set - MABF 150-3

Mast/pipe fixing set MABF 150-3

  • Dimensions : 43 x 150 x 15 mm
  • Productnumber: 89603201

for empty enclosure TK 1818, 2518 (upright), small distribution board...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

External fixing lugs kit TK ABL

  • Dimensions : 100 x 30 x 20 mm
  • Productnumber: 19400101

Set = 4 pcs.

 

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

 

External hinge set ASS-gro

  • Dimensions : 140 x 120 x 20 mm
  • Productnumber: 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Mounting material HBA

  • Dimensions : 12 x 12 x 15 mm
  • Productnumber: 19000101

Set = 4 pcs.

 

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

 

Mounting plate TK MPI-2518

  • Dimensions : 150 x 220 x 2,5 mm
  • Productnumber: 19500801

TK PS/PC 2518 + ALS 2720

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey

 

Standard rail NS 35-216

  • Dimensions : 35 x 216,0 x 7,5 mm
  • Productnumber: 19821601

TK PS/PC 2518/3625 + ALS 2720/3927

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure TK PC 2518-11-m

  • Dimensions : 254 x 180 x 111 mm
  • Productnumber: 12790801

Box: Polycarbonate, grey, Lid: Polycarbonate, glass-fibre reinforced,...

 

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 50 & CSA 22.2 No....

 

Empty enclosure TK PC 2518-16-m

  • Dimensions : 254 x 180 x 165 mm
  • Productnumber: 12840801

Box: Polycarbonate, grey, Lid: Polycarbonate, glass-fibre reinforced,...

 

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 50 & CSA 22.2 No....

 

Empty enclosure TK PC 2518-9-tm

  • Dimensions : 254 x 180 x 90 mm
  • Productnumber: 13700801

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 50 & CSA 22.2 No....

 

Empty enclosure TK PC 2518-11-tm

  • Dimensions : 254 x 180 x 111 mm
  • Productnumber: 13750801

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 50 & CSA 22.2 No....

 

Empty enclosure TK PC 2518-16-tm

  • Dimensions : 254 x 180 x 165 mm
  • Productnumber: 13800801

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polycarbonate, certified by UL (UL 50 & CSA 22.2 No....

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist