Leergehäuse TK PC 2518-9-tm PV (13700885) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure

TK PC 2518-9-tm PV

Productnumber: 13700885 | Dimensions: 254 x 180 x 90 mm

Empty enclosure, protection class IP66, Polycarbonate, Ui=690V AC, Ui=1000V DC, internal fixing points, for installations in industrial environments and protected outdoor areas

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, knockouts, M12/M16/M20/M25, (38 side)

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
UL Type Rating 4X, 12/12K

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 254 mm
Length 180 mm
Height 90 mm
Inner height 76 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable yes
Cover screw torque 1.2 Nm
Stackable yes
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -35 °C
Max. ambient temperature 80 °C
24h ambient temperature 60 °C
Installation location protected outdoor areas
Location Installations in industrial environments and protected outdoor areas

Material

Base unit material Polycarbonate
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (7 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing pdf (1 MB)

Accessories

new Mast/pipe fixing set - MABF 150-3

Mast/pipe fixing set MABF 150-3

  • Dimensions : 43 x 150 x 15 mm
  • Productnumber: 89603201

for empty enclosure TK 1818, 2518 (upright), small distribution board...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

External fixing lugs kit TK ABL

  • Dimensions : 100 x 30 x 20 mm
  • Productnumber: 19400101

Set = 4 pcs.

 

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

 

External hinge set ASS-gro

  • Dimensions : 140 x 120 x 20 mm
  • Productnumber: 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Mounting material HBA

  • Dimensions : 12 x 12 x 15 mm
  • Productnumber: 19000101

Set = 4 pcs.

 

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

 

Mounting plate TK MPI-2518

  • Dimensions : 150 x 220 x 2,5 mm
  • Productnumber: 19500801

TK PS/PC 2518 + ALS 2720

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey

 

Standard rail NS 35-216

  • Dimensions : 35 x 216,0 x 7,5 mm
  • Productnumber: 19821601

TK PS/PC 2518/3625 + ALS 2720/3927

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

Tender text

Similar products

Empty enclosure TK PC 2518-11-tm PV

  • Dimensions : 254 x 180 x 111 mm
  • Productnumber: 13750885

Box: Polycarbonate, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polycarbonate, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PC 2518-9-m PV

  • Dimensions : 254 x 180 x 90 mm
  • Productnumber: 12740885

Box: Polycarbonate, grey, Lid: Polycarbonate, glass-fibre reinforced,...

 

Empty enclosure, protection class IP66, Polycarbonate, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PC 2518-11-m PV

  • Dimensions : 254 x 180 x 111 mm
  • Productnumber: 12790885

Box: Polycarbonate, grey, Lid: Polycarbonate, glass-fibre reinforced,...

 

Empty enclosure, protection class IP66, Polycarbonate, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist