Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard indoor installations
Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts, M16/M20/M25/M32, (20 side)
Empty enclosure
Productnumber: 10701101 | Dimensions: 254 x 180 x 137 mm
Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard indoor installations
Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts, M16/M20/M25/M32, (20 side)
Rated insulation voltage AC | 690 V |
---|---|
Rated insulation voltage DC | 1000 V |
Protection class | II |
Type of protection | IP66 |
vented | no |
UL Type Rating | not specified |
Base unit colour | grey |
---|---|
Cover colour | transparent |
Width | 254 mm |
---|---|
Length | 180 mm |
Height | 137 mm |
UV-resistant | no |
---|---|
Halogen free | yes |
Flammability class according with UL94 | HB |
Glow-wire flammability according to EN 60695-2-11 | 650 °C |
Industry quality | no |
Type of fastening | Wall/ceiling mounting |
---|---|
Impact strength | IK07 |
Sealable | yes |
Cover screw torque | 1.2 Nm |
Flange variant | no |
Stackable | yes |
Type of top part | Cover |
Fastening | internal fixing points |
max. relative humidity 25°C | 95 % |
---|---|
max. relative humidity 40°C | 50 % |
Min. ambient temperature | -25 °C |
Max. ambient temperature | 40 °C |
24h ambient temperature | 35 °C |
Installation location | Indoors |
Location | Standard indoor installations |
Base unit material | Polystyrene |
---|---|
Cover material | Polycarbonate |
Sealing material | Polyurethane |
Cover screw material | Polyamide, glass-fibre reinforced |
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.