Leergehäuse TK PS 2518-13f-to (11201101) With / without metric knock-outs: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Empty enclosure

TK PS 2518-13f-to

Productnumber: 11201101 | Dimensions: 254 x 180 x 137 mm

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing points, for standard indoor installations

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth sidewalls

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 1000 V
Protection class II
Type of protection IP66
vented no
UL Type Rating not specified

Colours

Base unit colour grey
Cover colour transparent

Dimensions

Width 254 mm
Length 180 mm
Height 137 mm

Material characteristics

UV-resistant no
Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable yes
Cover screw torque 1.2 Nm
Flange variant no
Stackable yes
Type of top part Cover
Fastening internal fixing points

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location Indoors
Location Standard indoor installations

Material

Base unit material Polystyrene
Cover material Polycarbonate
Sealing material Polyurethane
Cover screw material Polyamide, glass-fibre reinforced

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (90 KB)
Dimensional drawing dxf (651 KB)
Dimensional drawing dwg (139 KB)
Dimensional drawing jpg (1.007 KB)

Certificate

CE Declaration DE/EN/FR pdf (136 KB)
CE Declaration DE/EN/PL pdf (138 KB)
UKCA Declaration EN pdf (165 KB)

Accessories

new Mast/pipe fixing set - MABF 150-3

Mast/pipe fixing set MABF 150-3

  • Dimensions : 43 x 150 x 15 mm
  • Productnumber: 89603201

for empty enclosure TK 1818, 2518 (upright), small distribution board...

 

Mast/pipe fixing set in stainless steel V2A with fastening screws and quick release clamp for...

 

External fixing lugs kit TK ABL

  • Dimensions : 100 x 30 x 20 mm
  • Productnumber: 19400101

Set = 4 pcs.

 

External fixing lugs set made of plastic, for all TK PS/PC, RK enclosures, from TK PS/PC 77

 

External hinge set ASS-gro

  • Dimensions : 140 x 120 x 20 mm
  • Productnumber: 19000501

External hinge set large, from TK PS/PC 1811 and from AKL/AKi 1

 

External hinge set for retrofitting the enclosure cover to hinged door, incl. 2 hinges, fixing...

 

Mounting material HBA

  • Dimensions : 12 x 12 x 15 mm
  • Productnumber: 19000101

Set = 4 pcs.

 

Manual activation attachment consisting of plastic for snapping onto the standard lid screw for TK...

 

Mounting plate TK MPI-2518

  • Dimensions : 150 x 220 x 2,5 mm
  • Productnumber: 19500801

TK PS/PC 2518 + ALS 2720

 

Assembly plate in melamine-clad insulating material, 2.5 mm thick, incl. fixing screws, grey

 

Standard rail NS 35-216

  • Dimensions : 35 x 216,0 x 7,5 mm
  • Productnumber: 19821601

TK PS/PC 2518/3625 + ALS 2720/3927

 

Standard rail acc. to DIN EN 60715, 35 x 7.5 mm, incl. fixing screws

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Empty enclosure TK PS 2518-6f-m

  • Dimensions : 254 x 180 x 63 mm
  • Productnumber: 10541101

Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 2518-8f-m

  • Dimensions : 254 x 180 x 84 mm
  • Productnumber: 10591101

Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 2518-13f-m

  • Dimensions : 254 x 180 x 137 mm
  • Productnumber: 10441101

Box: Polystyrene, grey, Lid: Polystyrene, grey, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 2518-6f-o

  • Dimensions : 254 x 180 x 63 mm
  • Productnumber: 11041101

Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 2518-8f-o

  • Dimensions : 254 x 180 x 84 mm
  • Productnumber: 11091101

Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 2518-13f-o

  • Dimensions : 254 x 180 x 137 mm
  • Productnumber: 10941101

Box: Polystyrene, grey, Lid: Polystyrene, grey, smooth sidewalls

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 2518-6f-tm

  • Dimensions : 254 x 180 x 63 mm
  • Productnumber: 10601101

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 2518-8f-tm

  • Dimensions : 254 x 180 x 84 mm
  • Productnumber: 10651101

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 2518-13f-tm

  • Dimensions : 254 x 180 x 137 mm
  • Productnumber: 10701101

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, knockouts,...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 2518-6f-to

  • Dimensions : 254 x 180 x 63 mm
  • Productnumber: 11101101

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Empty enclosure TK PS 2518-8f-to

  • Dimensions : 254 x 180 x 84 mm
  • Productnumber: 11151101

Box: Polystyrene, grey, Lid: Polycarbonate, transparent, smooth...

 

Empty enclosure, protection class IP66, Polystyrene, Ui=690V AC, Ui=1000V DC, internal fixing...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist