Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.
Standard support rails
TR NS35-58
Productnumber: 79505801 | Dimensions: 13 x 87,4 x 58,5 mm
Standard support rails
Productnumber: 79505801 | Dimensions: 13 x 87,4 x 58,5 mm
Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.
Width | 13 mm |
---|---|
Length | 87.4 mm |
Height | 58.5 mm |
Flammability class according with UL94 | V2 |
---|---|
Glow-wire flammability according to EN 60695-2-11 | 960 °C |
Industry quality | no |
Type of accessory | other |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.