Träger Normschiene TR NS35-64 (79506401) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Standard support rails

TR NS35-64

Productnumber: 79506401 | Dimensions: 13 x 87,4 x 64 mm

Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.

Dimensions

Width 13 mm
Length 87.4 mm
Height 64 mm

Material characteristics

Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (122 KB)
Dimensional drawing dwg (102 KB)
Dimensional drawing dxf (425 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Standard support rails TR NS35-20

  • Dimensions : 13 x 87,4 x 20,2 mm
  • Productnumber: 79502001

 

Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.

 

Standard support rails TR NS35-34

  • Dimensions : 13 x 87,4 x 34,5 mm
  • Productnumber: 79503401

 

Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.

 

Standard support rails TR NS35-42

  • Dimensions : 13 x 87,4 x 42,5 mm
  • Productnumber: 79504201

 

Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.

 

Standard support rails TR NS35-58

  • Dimensions : 13 x 87,4 x 58,5 mm
  • Productnumber: 79505801

 

Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.

 

Standard support rails TR NS35-91

  • Dimensions : 13 x 87,4 x 91 mm
  • Productnumber: 79509101

 

Carrier for standard rails acc. to DIN EN 60715, 35 x 7.5 mm, set = 10 pcs.

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist