Normschiene TS 15-104 (19710701) Plain, with mounting cams: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Standard rail

TS 15-104

Productnumber: 19710701 | Dimensions: 5 x 104 x 15 mm

Standard rail according to DIN EN 60715, 15 x 5

for TG 1208, length 104 mm

Dimensions

Width 5 mm
Length 104 mm
Height 15 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (47 KB)
Dimensional drawing jpg (614 KB)
Dimensional drawing pdf (34 KB)
Dimensional drawing dxf (105 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Standard rail TS 15-66

  • Dimensions : 5 x 66 x 15 mm
  • Productnumber: 19706901

for TG 88, length 66 mm

 

Standard rail according to DIN EN 60715, 15 x 5

 

Standard rail TS 15-108

  • Dimensions : 5 x 108 x 15 mm
  • Productnumber: 19711001

for TG 1212, length 108 mm

 

Standard rail according to DIN EN 60715, 15 x 5

 

Standard rail TS 15-144

  • Dimensions : 5 x 144 x 15 mm
  • Productnumber: 19714601

for TG 1608 and TG 1612, length 144 mm

 

Standard rail according to DIN EN 60715, 15 x 5

 

Standard rail TS 15-184

  • Dimensions : 5 x 184 x 15 mm
  • Productnumber: 19718601

for TG 2012, length 184 mm

 

Standard rail according to DIN EN 60715, 15 x 5

 

Standard rail TS 15-168

  • Dimensions : 5 x 168 x 15 mm
  • Productnumber: 19717001

for TG 2015, length 168 mm

 

Standard rail according to DIN EN 60715, 15 x 5

 

Standard rail TS 15-220

  • Dimensions : 5 x 220 x 15 mm
  • Productnumber: 19722201

for TG 2516, length 220 mm

 

Standard rail according to DIN EN 60715, 15 x 5

 

Standard rail TS 15-283,5

  • Dimensions : 5 x 283,5 x 15 mm
  • Productnumber: 19728501

for TG 3023, length 283.5 mm

 

Standard rail according to DIN EN 60715, 15 x 5

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist