Standard rail according to DIN EN 60715, 15 x 5
for TG 2516, length 220 mm
Standard rail
Productnumber: 19722201 | Dimensions: 5 x 220 x 15 mm
Standard rail according to DIN EN 60715, 15 x 5
for TG 2516, length 220 mm
Width | 5 mm |
---|---|
Length | 220 mm |
Height | 15 mm |
Industry quality | no |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.