Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws
for TK 77, TK 97 and ALS 99, length 49.5 mm
Standard rail
Productnumber: 19704901 | Dimensions: 15 x 49,5 x 5 mm
Standard rail acc. to DIN EN 60715, 15 x 5, width 15 mm, incl. fixing screws
for TK 77, TK 97 and ALS 99, length 49.5 mm
Width | 15 mm |
---|---|
Length | 49.5 mm |
Height | 5 mm |
Industry quality | no |
---|
CAD-Data | Download 3D-CAD-Data |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.