Bewehrungsdose U 71 BWD GVD-2-60 (97116501) In-situ concrete: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Reinforcement box

U 71 BWD GVD-2-60

Productnumber: 97116501 | Dimensions: 76 x 300 x 85 mm

Reinforcement box, green rearward base with max. 1 x 25 mm insert, combinable, suitable for opposing formwork without support, pre-installation in the reinforcement bars, for concrete installation, combinable with a standard spacing of 71 mm, protection class IP30, rated insulation voltage: 400V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), Halogen free

2-part, height 85mm, 60 mm Ø discharge at the front, entries: 6 x to 25 mm Ø, 2 x to 20 mm Ø, concrete cover for the reinforcement of 20-60 mm, for connecting wall lights according to VDE certified according to DIN EN 60670 (VDE 0606), installation at reinforcement via reinforcement adapter, membrane for perforation, sealing range M16 - M25

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Colours

Cover colour other

Dimensions

Width 76 mm
Length 300 mm
Height 85 mm

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening installation at reinforcement via reinforcement adapter

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Material

Base unit material Plastic

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE/EN pdf (2 MB)

Dimensioned drawing

Dimensional drawing pdf (560 KB)
Dimensional drawing dxf (5 MB)
Dimensional drawing dwg (1 MB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/PL pdf (75 KB)
UKCA Declaration EN pdf (50 KB)
CE Declaration DE/EN/FR pdf (63 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist