Verschlussdeckel U 71 VDF (97910201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

sealing plate

U 71 VDF

Productnumber: 97910201 | Dimensions: 80 x 80 x 12 mm

Sealing plate for junction boxes, flame resistant, white

with fixing screws

Dimensions

Width 80 mm
Length 80 mm
Height 12 mm
Diameter 80 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (118 KB)
Dimensional drawing dxf (528 KB)
Dimensional drawing pdf (69 KB)

Tender text

Similar products

sealing plate VD 75

  • Dimensions : 75 x 75 x 4,75 mm
  • Productnumber: 97910001

with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

sealing plate U 86 VDF

  • Dimensions : 90 x 90 x 2,6 mm
  • Productnumber: 97910301

with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

This article is archived!

sealing plate U 71 VDS

  • Productnumber: 97910401

 

Sealing plate for junction boxes, flame resistant, white

 

sealing plate VD-67-O

  • Dimensions : 90 x 90 x 4,7 mm
  • Productnumber: 92510301

for type U 120 GRO-3-O, screw spacing 67mm, with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist