Verteilerset UP 015 (98600001) In-situ concrete: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Distributor kit

UP 015

Productnumber: 98600001 | Dimensions: 311 x 202 x 87 mm

Distributor kit, 15 distribution units, plastic frame and door, white, with spring latch, 35 mm DIN standard rail, PE/N terminals, masking off strips and labelling strips for K4 EK mounting boxes, rated insulation voltage: 400V AC, Halogen free

1-row

electrical characteristics

Rated insulation voltage AC 400 V
Suitable for Concrete construction

Dimensions

Width 311 mm
Length 202 mm
Height 87 mm

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dxf (388 KB)
Dimensional drawing pdf (60 KB)
Dimensional drawing dwg (85 KB)
Dimensional drawing jpg (548 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist