Unterputz-Verbindungsdose UP 6-2,5² (30640601) Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 30.06.2024

Flush-mounted junction box

UP 6-2,5²

Productnumber: 30640601 | Dimensions: 80 x 80 x 32 mm

Junction box acc. to DIN EN 60670 (VDE 0606), with self-sealing inlet membranes, with separate flush-fitting lid

Grey, with screw terminal 5-pole - 2.5 mm²

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP54

Dimensions

Width 80 mm
Length 80 mm
Height 32 mm
Inner height 28 mm

Material characteristics

Halogen free yes
Industry quality no

Ambient conditions

Installation location Indoors

Material

Base unit material Plastic

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (394 KB)
Dimensional drawing dwg (375 KB)
Dimensional drawing dxf (2 MB)

Certificate

UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (311 KB)
VDE Certificate DE/EN pdf (943 KB)

Tender text

Similar products

Flush-mounted junction box UP 6-L

  • Dimensions : 80 x 80 x 32 mm
  • Productnumber: 30690601

Grey, without terminals, for VDE approved single terminals

 

Junction box acc. to DIN EN 60670 (VDE 0606), with self-sealing inlet membranes, with separate...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist