Zubehör IBT VB 71 (97921201) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

IBT Accessories

VB 71

Productnumber: 97921201 | Dimensions: 26 x 15 x 12 mm

Interconnection frames for the combination of boxes under extreme loading

for a spacing 71 mm

Dimensions

Width 26 mm
Length 15 mm
Height 12 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Similar products

IBT Accessories VB 80/85

  • Dimensions : 33,5 x 36,5 x 11,5 mm
  • Productnumber: 97921301

for a spacing 80 and 85 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories VB 90

  • Dimensions : 13,5 x 43,5 x 12 mm
  • Productnumber: 97921401

for a spacing 90 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories VB 105

  • Dimensions : 13,5 x 58,5 x 12,5 mm
  • Productnumber: 97921501

for a spacing 105 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories VCBS

  • Dimensions : 3,5 x 25,1 x 14 mm
  • Productnumber: 98791101

Connector clips for attachment of BS boxes

 

Interconnection frames for the combination of boxes under extreme loading

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist