Verbundnippel VBN (97921001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Compound nipple

VBN

Productnumber: 97921001 | Dimensions: 21,8 x 21,8 x 16,5 mm

Compound nipple as a seal and cable routing duct for a spacing of 71 mm

(for U 71 receptacle 97104502)

Dimensions

Width 21.8 mm
Length 21.8 mm
Height 16.5 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Download Data Sheet

Download Data Sheet

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist