Verschlussschraube VSS PA M16 (21111601) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Blanking plug

VSS PA M16

Productnumber: 21111601 | Dimensions: 22 x 22 x 10 mm

Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using locknuts, maximum enclosure wall thickness of 3 mm

Thread length 6 mm

electrical characteristics

Type of protection IP68

Dimensions

Width 22 mm
Length 22 mm
Height 10 mm

Material characteristics

Halogen free yes
Flammability class according with UL94 V2
Glow-wire flammability according to EN 60695-2-11 750 °C
Industry quality no

mechanical properties

Thread type metric

Ambient conditions

Installation location unprotected outdoor areas

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing dwg (74 KB)
Dimensional drawing jpg (699 KB)
Dimensional drawing dxf (267 KB)
Dimensional drawing pdf (45 KB)

Certificate

CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/PL pdf (74 KB)
CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/FR pdf (137 KB)
UKCA Declaration EN pdf (167 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Blanking plug VSS PA M20

  • Dimensions : 25 x 25 x 10 mm
  • Productnumber: 21112001

Thread length 6 mm

 

Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...

 

Blanking plug VSS PA M25

  • Dimensions : 31 x 31 x 11,5 mm
  • Productnumber: 21112501

Thread length 7 mm

 

Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...

 

Blanking plug VSS PA M32

  • Dimensions : 37 x 37 x 12,5 mm
  • Productnumber: 21113201

Thread length 8 mm

 

Locking bolt, IP68, M_ x 1.5 mm, polyamide, grey, for housing with internal thread. When using...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist