Verschlussstopfen VST RR (30040701) Standard indoor installation: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Sealing plugs

VST RR

Productnumber: 30040701 | Dimensions: 11,3 x 11,3 x 7 mm

Sealing plugs, for subsequent closing of previously opened entries on junction boxes in Red Range

Grey

Dimensions

Width 11.3 mm
Length 11.3 mm
Height 7 mm

Material characteristics

Industry quality no

Download Data Sheet

Download Data Sheet

Certificate

CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/FR pdf (137 KB)
UKCA Declaration EN pdf (167 KB)
CE Declaration DE/EN/PL pdf (74 KB)
CE Declaration DE/EN/FR pdf (62 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist