Wandauslassdose WAD (97056001) In-situ concrete: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Wall outlet socket

WAD

Productnumber: 97056001 | Dimensions: 71 x 71 x 48 mm

Wall outlet socket, for connecting wall luminaires according to VDE 0100, with screwed hole for light fixing, combinable, front outlet of 35 mm, protection class IP30, rated insulation voltage: 400V AC, Halogen free

2-part, suitable for all types of formwork and opposing formwork, adhesive fixing or nail installation, membrane for perforation, sealing range M16 - M20, support spar compatible

electrical characteristics

Rated insulation voltage AC 400 V
Type of protection IP30
Suitable for Concrete construction
UL Type Rating not specified

Colours

Cover colour other

Dimensions

Width 71 mm
Length 71 mm
Height 48 mm

Material characteristics

Halogen free yes
Flammability class according with UL94 HB
Glow-wire flammability according to EN 60695-2-11 650 °C
Industry quality no

mechanical properties

Type of fastening adhesive fixing or nail installation

Ambient conditions

max. relative humidity 25°C - %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C

Material

Base unit material Polypropylene
Cover material Polypropylene

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (118 KB)
Dimensional drawing dxf (1 MB)
Dimensional drawing dwg (246 KB)
Dimensional drawing jpg (1 MB)

Certificate

CE Declaration DE/EN/FR pdf (63 KB)
UKCA Declaration EN pdf (50 KB)
CE Declaration DE/EN/PL pdf (75 KB)

Accessories

Stepped drill LFR

  • Productnumber: 19599501

through opening: M16-32, drill hole: 16.5-32.5 mm

 

Hole cutter

 

sealing plate HW VD-60

  • Dimensions : 90 x 90 x 2 mm
  • Productnumber: 92510101

for type HW 035 / HW 050 / HW 065, screw spacing 60 mm

 

Sealing plate for junction boxes, polystyrene, flame resistant, white

 

This article is archived!

Conduit coupling RVB 20

  • Productnumber: 97022001

for long-ridged pipes M20

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

Conduit coupling RVB 25

  • Productnumber: 97022501

for long-ridged pipes M25

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

This article is archived!

Conduit coupling RVB 32

  • Productnumber: 97023201

for long-ridged pipes M32

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

This article is archived!

Conduit coupling RVB 40

  • Productnumber: 97024001

for long-ridged pipes M40

 

Conduit coupling (without conduit) with strain relief, grey, for flexible metric electrical...

 

Dome U 71 KP-M5

  • Dimensions : 70,7 x 70,7 x 51,4 mm
  • Productnumber: 97174801

(suitable for series U 71)

 

Dome with threaded bush M5, suitable as an attachment for U 71 boxes as well as magnet and adhesive...

 

This article is archived!

Hole punch IBT LZA-OE

  • Dimensions : 235 x 35 x 63 mm
  • Productnumber: 97810001

without punch set

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!

Hole punch IBT LZA-18

  • Productnumber: 97811801

with 18 mm punch set for pipe M20

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!

Hole punch IBT LZA-23

  • Productnumber: 97812301

with 23 mm punch set for pipe M25

 

Hand hole punch, punching tool for making precision fit entries in concrete boxes, perforation...

 

This article is archived!

Punch set IBT STE-LZA/14

  • Productnumber: 97891401

 

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

 

This article is archived!

Punch set IBT STE-LZA/18

  • Productnumber: 97891801

 

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

 

This article is archived!

Punch set IBT STE-LZA/23

  • Productnumber: 97892301

 

Punch sets as replacements or where expansion is required for IBT LZA hand hole punch

 

sealing plate U 71 VDF

  • Dimensions : 80 x 80 x 12 mm
  • Productnumber: 97910201

with fixing screws

 

Sealing plate for junction boxes, flame resistant, white

 

This article is archived!

sealing plate U 71 VDS

  • Productnumber: 97910401

 

Sealing plate for junction boxes, flame resistant, white

 

Thread bottom GWB

  • Dimensions : 70,7 x 70,7 x 23,5 mm
  • Productnumber: 97911001

with M5 threaded bushing to take a ceiling hook, converts every U71...

 

Threaded base M5

 

This article is archived!

Expansion mandrel WED

  • Dimensions : 28,5 x 131,15 x 28,5 mm
  • Productnumber: 97915501

expansion range 9 - 25 mm Ø

 

Expansion mandrel, assembly tool when inserting conduit

 

Compound nipple VBN

  • Dimensions : 21,8 x 21,8 x 16,5 mm
  • Productnumber: 97921001

(for U 71 receptacle 97104502)

 

Compound nipple as a seal and cable routing duct for a spacing of 71 mm

 

IBT Accessories VB 71

  • Dimensions : 26 x 15 x 12 mm
  • Productnumber: 97921201

for a spacing 71 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories VB 80/85

  • Dimensions : 33,5 x 36,5 x 11,5 mm
  • Productnumber: 97921301

for a spacing 80 and 85 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories VB 90

  • Dimensions : 13,5 x 43,5 x 12 mm
  • Productnumber: 97921401

for a spacing 90 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

IBT Accessories VB 105

  • Dimensions : 13,5 x 58,5 x 12,5 mm
  • Productnumber: 97921501

for a spacing 105 mm

 

Interconnection frames for the combination of boxes under extreme loading

 

blank base U 71 BSK-NA

  • Dimensions : 78,8 x 71 x 25,3 mm
  • Productnumber: 97953001

height 25 mm for nail fixing

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

blank base U 71 BSK-2

  • Dimensions : 78,8 x 71 x 25,3 mm
  • Productnumber: 97953002

height 25 mm for exposed concrete, minimum visibility of the feet

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

This article is archived!

Cartridge insert STH-ELP

  • Productnumber: 97953601

 

Cartridge insert, 6 mm Ø, when support spar tolerance compensation is required, (in combination with...

 

blank base U 71 BSK-K

  • Dimensions : 78,8 x 71 x 21 mm
  • Productnumber: 97953801

height 21 mm for adhesive fixing

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

blank base U 71 BSK

  • Dimensions : 78,8 x 71 x 17,25 mm
  • Productnumber: 97953901

height 21 mm for magnet fixing, magnet hole has to be plastered later

 

Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support...

 

Support spar STH 70

  • Dimensions : 6 x 70 x 6 mm
  • Productnumber: 97957001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 90

  • Dimensions : 6 x 90 x 6 mm
  • Productnumber: 97959001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 100

  • Dimensions : 6 x 100 x 6 mm
  • Productnumber: 97960001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 110

  • Dimensions : 6 x 110 x 6 mm
  • Productnumber: 97961001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 130

  • Dimensions : 6 x 130 x 6 mm
  • Productnumber: 97963001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 140

  • Dimensions : 6 x 140 x 6 mm
  • Productnumber: 97964001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 150

  • Dimensions : 6 x 150 x 6 mm
  • Productnumber: 97965001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 170

  • Dimensions : 6 x 170 x 6 mm
  • Productnumber: 97967001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 190

  • Dimensions : 6 x 190 x 6 mm
  • Productnumber: 97969001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 230

  • Dimensions : 6 x 230 x 6 mm
  • Productnumber: 97973001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 240

  • Dimensions : 6 x 240 x 6 mm
  • Productnumber: 97974001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

Support spar STH 290

  • Dimensions : 6 x 290 x 6 mm
  • Productnumber: 97979001

 

Support spars for various wall thicknesses in opposing formwork, always used in conjunction with...

 

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

BIM-Data

BIM-Data Download 3D-BIM-Data

Your request

Your information

Companydata

BIM-Format

Tender text

Similar products

Wall outlet socket WAD VD

  • Dimensions : 71 x 71 x 48 mm
  • Productnumber: 97056201

2-part, sealing cover white, 35 mm Ø, outlet cover

 

Wall outlet socket, for connecting wall luminaires according to VDE 0100, with screwed hole for...

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist