Expansion mandrel, assembly tool when inserting conduit
expansion range 9 - 25 mm Ø
Expansion mandrel
Productnumber: 97915501 | Dimensions: 28,5 x 131,15 x 28,5 mm
Expansion mandrel, assembly tool when inserting conduit
expansion range 9 - 25 mm Ø
Width | 28.5 mm |
---|---|
Length | 131.15 mm |
Height | 28.5 mm |
Industry quality | no |
---|
Type of accessory | other |
---|
Log in to mySpelsberg to download tender texts. mySpelsberg Login
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.