Klemmstein WK 007 KLS-2,5² (46052501) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This product is outdated. expires on 31.07.2024

Terminal block

WK 007 KLS-2,5²

Productnumber: 46052501 | Dimensions: 63 x 24,5 x 19 mm

Connecting terminal, Ui=400V / 690V

for WK 007

electrical characteristics

Rated operating voltage AC 450 V
Number of poles 5
Connection 1: Connection type Screws
Connection 1: Connectable conductor cross-section, single-wire (min) 2.5 mm²
Connection 1: Connectable conductor cross-section, single-wire (max) 6 mm²

Dimensions

Width 63 mm
Length 24.5 mm
Height 19 mm

Material characteristics

Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality no

Material

Insulating body material Duroplast

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (88 KB)
Dimensional drawing jpg (830 KB)

Tender text

Similar products

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist