Abzweigkasten WKE 404 RK (86240401) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Junction box

WKE 404 RK

Productnumber: 86240401 | Dimensions: 200 x 200 x 110 mm

Junction box, protection class IP66, Ui=450 V AC, certified by VDE (DIN EN 61439-1/-3 (VDE 0660-600-1/-3)), M32/M50, (3 side), external fixing lugs, with E30 electrical functional integrity according to DIN 4102 Part 12, enclosure and terminal block are made from halogen-free special thermosetting plastic

orange, Junction box with fused branch, connection box 5-pole, number of clampable wires per pole 2 x 2.5 - 35mm², clamping capacity per terminal point 1 x 2.5 - 35mm², junction box 3-pole, number of clampable wires per terminal point 4 x 1.5 - 10mm², clamping capacity per terminal point 1 x 1.5 - 10mm², fuse holder (20 x 5mm) max. 6.3 A

Accessories supplied:
2 off cable glands M50 (23 - 34mm), 1 off cable gland M32 (17 - 26mm), wall plug set ø 6 mm

electrical characteristics

Rated insulation voltage AC 450 V
Rated insulation voltage DC 450 V
Min. conductor cross section 1,5 mm²
max. wire cross section (wire branching) 10 mm²
Min. conductor cross section 2,5 mm²
Max. conductor cross section 35 mm²
Protection class II
Type of protection IP66
secured junction yes
Circuit integrity class E30
Number of poles (T-piece) 3
Number of poles (feed-through) 5
UL Type Rating not specified
Number of fuses in T-piece 1

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Fused T-piece

Dimensions

Width 200 mm
Length 200 mm
Height 110 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable no
Cover screw torque 2.5 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Polyurethane
Cover screw material Stainless steel V2A

Certificates

Test mark VDE (DIN EN 61439-1/-3 (VDE 0660-600-1/-3))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE pdf (894 KB)

Dimensioned drawing

Dimensional drawing pdf (77 KB)
Dimensional drawing dxf (1 MB)
Dimensional drawing dwg (254 KB)
Dimensional drawing jpg (1 MB)

Certificate

UKCA Declaration EN pdf (49 KB)
MPA Test certificate UKr pdf (1 MB)
CE Declaration DE/EN/FR pdf (218 KB)
VDE Certificate DE/EN pdf (601 KB)
CE Declaration DE/EN/PL pdf (314 KB)
MPA Test certificate DE pdf (16 MB)

Accessories

External attachment set WKE 200 ABL

  • Dimensions : 25 x 77,1 x 10,3 mm
  • Productnumber: 86040001

External fastening kit V2A, for WKE 200 up to WKE 400, Material...

 

External fastening kit V2A

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist