Abzweigkasten WKE 405 LSA (86240501) Safeguarded junctions with circuit integrity in the junction: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Junction box

WKE 405 LSA

Productnumber: 86240501 | Dimensions: 200 x 200 x 110 mm

Junction box, protection class IP66, Ui=450 V AC, M25, (4 side), external fixing lugs, with time-saving connection technology (solder, screw and stripping-free) connection for cables with functional integrity according to DIN 4102 Part 12

orange, Connection box equipped with two LSA-Plus connector blocks, respectively for 10 double wires (2 x 10 DA), the LSA-Plus contacts are suitable for a solid conductor with 0.4 to 0.8 mm diameter and an outside insulation diameter of 0.7 to 1.6 mm.

Accessories supplied:
4 off cable glands M25, sealing range 9 - 19 mm, wall plug set ø 6 mm

electrical characteristics

Rated insulation voltage AC 450 V
Min. conductor cross section 0,126 mm²
Max. conductor cross section 0,5 mm²
Protection class II
Type of protection IP66
secured junction no
Circuit integrity class E30
Number of poles (T-piece) 0
Number of poles (feed-through) 40
UL Type Rating not specified
Number of fuses in T-piece 0

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Communication wires

Dimensions

Width 200 mm
Length 200 mm
Height 110 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK08
Sealable no
Cover screw torque 2.5 Nm
Fastening external fixing lugs

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Duroplast
Cover material Duroplast
Sealing material Polyurethane
Cover screw material Stainless steel V4A

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (327 KB)
Dimensional drawing dxf (4 MB)
Dimensional drawing dwg (737 KB)
Dimensional drawing jpg (1.020 KB)

Accessories

External attachment set WKE 200 ABL

  • Dimensions : 25 x 77,1 x 10,3 mm
  • Productnumber: 86040001

External fastening kit V2A, for WKE 200 up to WKE 400, Material...

 

External fastening kit V2A

 

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist