Abzweigkasten WKE 54 (86025401) Product: Spelsberg
  • Products
  • Pages
  • News
  • Distributors
This article is archived!

Junction box

WKE 54

Productnumber: 86025401 | Dimensions: 278 x 208 x 107 mm

Junction box, with protection class IP66/IP67, Ui=690V AC, certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2)), M32/M40, (3 Side), External fastening points, with E30 - E 90 electrical functional integrity according to DIN 4102 Part 12. Halogen-free enclosure made of special thermosetting plastic, terminals made of special high-temperature-resistant ceramic.

orange, Connection box, 5-pole, 1.5 - 16 mm², junction box 5-pole 1.5 - 10 mm², number of clampable wires per pin: 20 x 1.5² / 16 x 2.5² / 12 x 4.0² / 8 x 6² / 4 x 10² / 4 x 16², 2 safety sockets D01 max. 16 A

Accessories supplied:
2 off cable glands M40, sealing area 16 - 28 mm, 1 off cable gland M32, sealing area 11 - 21 mm

electrical characteristics

Rated insulation voltage AC 690 V
Rated insulation voltage DC 690 V
Min. conductor cross section 1,5 mm²
max. wire cross section (wire branching) 4 mm²
Min. conductor cross section 1,5 mm²
Max. conductor cross section 16 mm²
Protection class II
Type of protection IP66/IP67
secured junction yes
Circuit integrity class E30/E60/E90
Number of poles (T-piece) 3
Number of poles (feed-through) 5
UL Type Rating not specified
Number of fuses in T-piece 2

Colours

Base unit colour orange
Cover colour orange

Additional features

Range of application Fused T-piece

Dimensions

Width 278 mm
Length 208 mm
Height 107 mm

Material characteristics

UV-resistant yes
Halogen free yes
Flammability class according with UL94 V0
Glow-wire flammability according to EN 60695-2-11 960 °C
Industry quality yes

mechanical properties

Type of fastening Wall/ceiling mounting
Impact strength IK07
Sealable no
Cover screw torque 1.5 Nm

Ambient conditions

max. relative humidity 25°C 95 %
max. relative humidity 40°C 50 %
Min. ambient temperature -25 °C
Max. ambient temperature 40 °C
24h ambient temperature 35 °C
Installation location protected outdoor areas

Material

Base unit material Duroplast
Cover material Duroplast

Certificates

Test mark VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22))
Test mark VDE (DIN EN 61439-1/-2 (VDE 0660-600-1/-2))

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction PL/NL/DK/CZ pdf (144 KB)
Assembly instruction DE/EN/FR/ES pdf (179 KB)

Dimensioned drawing

Dimensional drawing pdf (385 KB)
Dimensional drawing dxf (4 MB)
Dimensional drawing dwg (962 KB)
Dimensional drawing jpg (1 MB)

Certificate

MPA Test certificate EN pdf (1 MB)
CE Declaration DE/EN/PL pdf (314 KB)
CE Declaration DE/EN/PL pdf (312 KB)
MPA Test certificate DE pdf (796 KB)
VDE Certificate DE/EN pdf (702 KB)
CE Declaration DE/EN/FR pdf (217 KB)
UKCA Declaration EN pdf (48 KB)
CE Declaration DE/EN/FR pdf (310 KB)
VDE Certificate DE/EN pdf (950 KB)
UKCA Declaration EN pdf (48 KB)

Accessories

Cable gland KVR M20-MGM/or

  • Dimensions : 26,5 x 26,5 x 36 mm
  • Productnumber: 22762001

Sealing range 6 - 12 mm, Thread length 9 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M25-MGM/or

  • Dimensions : 31,5 x 31,5 x 44 mm
  • Productnumber: 22762501

Sealing range 9 - 16 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M32-MGM/or

  • Dimensions : 40 x 40 x 50 mm
  • Productnumber: 22763201

Sealing range 11 - 21 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Cable gland KVR M40-MGM/or

  • Dimensions : 50 x 50 x 54 mm
  • Productnumber: 22764001

Sealing range 16 - 28 mm, Thread length 11 mm

 

Cable gland, IP68, with strain relief, polyamide, M_ x 1.5 mm, with locknut, orange

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist