This article is archived!
- Find wholesaler
electrical characteristics
Rated insulation voltage AC | 400 V |
---|---|
Rated insulation voltage DC | 400 V |
Protection class | II |
Type of protection | IP6X |
Number of rows | 4 |
Flame treatment from the outside | F90/E90 |
Flame treatment from the inside | F90/I90 |
Circuit integrity class | E30/E60/E90 per MLAR |
Dimensions
Width | 400 mm |
---|---|
Length | 990 mm |
Height | 230 mm |
Material characteristics
UV-resistant | yes |
---|---|
Halogen free | yes |
Industry quality | yes |
mechanical properties
Type of fastening | Surface mounting |
---|---|
Impact strength | IK10 |
Ambient conditions
max. relative humidity 40°C | 75 % |
---|---|
Min. ambient temperature | 1 °C |
Max. ambient temperature | 35 °C |
Material
Base unit material | Fire protection boards |
---|---|
Cover material | Fire protection boards |
Certificates
Test mark | VDE |
---|---|
Test mark | VDE (DIN EN 61439-1/-3 (VDE 0660-600-1/-3)) |
Similar products
This article is archived!
Your direct line to our experts
You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.