Würgestopfen WST M20/sw (20302001) Spelsberg – general accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Twist plug

WST M20/sw

Productnumber: 20302001 | Dimensions: 24 x 24 x 20 mm

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, black

Sealing range 8 - 13,5 mm, Thread length 12 mm

electrical characteristics

Type of protection IP54

Colours

Accessory colour deep black

Dimensions

Width 24 mm
Length 24 mm
Height 20 mm

Material characteristics

UV-resistant no
Halogen free yes
Industry quality no

mechanical properties

for wall thickness max 9 mm
for sealing range min 8 mm
for sealing range max 13.5 mm
for wall thickness min 1 mm

Ambient conditions

Installation location Indoors

Download Data Sheet

Download Data Sheet

Dimensioned drawing

Dimensional drawing pdf (86 KB)
Dimensional drawing jpg (1 MB)
Dimensional drawing dwg (192 KB)
Dimensional drawing dxf (750 KB)

Certificate

CE Declaration DE/EN/PL pdf (138 KB)
CE Declaration DE/EN/FR pdf (62 KB)
CE Declaration DE/EN/FR pdf (137 KB)
CE Declaration DE/EN/PL pdf (74 KB)
UKCA Declaration EN pdf (167 KB)

CAD-Data

CAD-Data Download 3D-CAD-Data

Your request

Your information

Companydata

CAD-Format

Tender text

Similar products

Twist plug WST M16/sw

  • Dimensions : 19,8 x 19,8 x 17 mm
  • Productnumber: 20301601

Sealing range 5 - 10 mm, Thread length 9 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, black

 

Twist plug WST M25/sw

  • Dimensions : 29,5 x 29,5 x 22 mm
  • Productnumber: 20302501

Sealing range 9 - 16 mm, Thread length 12 mm

 

Twist plug, IP54, M_ x 1.5 mm, with closed sealing membrane, black

 

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist