Z-Trag-Profil ZPR (07080001) Accessories: Spelsberg
  • Products
  • Pages
  • News
  • Distributors

Z wall profile

ZPR

Productnumber: 07080001 | Dimensions: 74,5 x 2015 x 70 mm

Z-wall profile, length 2 m, with 8 M6 cylinder screws and 8 captive push nuts, wall clearance 70 mm, material: galvanised steel

Dimensions

Width 74.5 mm
Length 2015 mm
Height 70 mm

Material characteristics

Industry quality no

mechanical properties

Type of accessory other

Ambient conditions

Installation location protected outdoor areas

Download Data Sheet

Download Data Sheet

Installation instructions

Assembly instruction DE pdf (4 MB)

Dimensioned drawing

Dimensional drawing pdf (22 KB)
Dimensional drawing dxf (97 KB)
Dimensional drawing dwg (47 KB)
Dimensional drawing jpg (663 KB)

Tender text

Your direct line to our experts

You have questions about the product and would like to get advice?
Here you can directly leave us a message, which refers to the product.

Write a message
Add product to Watchlists

Existing Watchlists

New Watchlist

organize Watchlist