STV-L – Socket distribution box

up to IP 65 , PC, empty

STV 912-L
Socket empty enclosure
STV 912-L

200 x 400 x 122 mm Article number: 72991201

Horizontal pitch: max. 9HP, suitable for installation of: 2x Schuko® socket outlets with protective contact (on front) 16A, 230V, 1x CEE socket outlets (on front) 16A/32A, 400V

Plug socket distributor, empty, for customer installation of rail-mounted devices and protected contact (Schuko®)/CEE socket outlet, incl. PE/N clamp and adapters and screws for mounting of socket outlets, high mechanical resistance, temperature-resistant, combinable

STV 922-L
Socket empty enclosure
STV 922-L

200 x 400 x 122 mm Article number: 72992201

Horizontal pitch: max. 9HP, suitable for installation of: 2x Schuko® socket outlets with protective contact (on front) 16A, 230V, 2x CEE socket outlets (on front) 16A/32A, 400V

Plug socket distributor, empty, for customer installation of rail-mounted devices and protected contact (Schuko®)/CEE socket outlet, incl. PE/N clamp and adapters and screws for mounting of socket outlets, high mechanical resistance, temperature-resistant, combinable

STV 923-L
Socket empty enclosure
STV 923-L

200 x 400 x 122 mm Article number: 72992301

Horizontal pitch: max. 9HP, suitable for installation of: 3x Schuko® socket outlets with protective contact (on front) 16A, 230V, 2x CEE socket outlets (on front) 16A/32A, 400V

Plug socket distributor, empty, for customer installation of rail-mounted devices and protected contact (Schuko®)/CEE socket outlet, incl. PE/N clamp and adapters and screws for mounting of socket outlets, high mechanical resistance, temperature-resistant, combinable

STV 1224-L
Socket empty enclosure
STV 1224-L

250 x 400 x 122 mm Article number: 73192401

Horizontal pitch: max. 12HP, suitable for installation of: 4x Schuko® socket outlets with protective contact (on front) 16A, 230V, 2x CEE socket outlets (on front) 16A/32A, 400V

Plug socket distributor, empty, for customer installation of rail-mounted devices and protected contact (Schuko®)/CEE socket outlet, incl. PE/N clamp and adapters and screws for mounting of socket outlets, high mechanical resistance, temperature-resistant, combinable

STV 1222-L
Socket empty enclosure
STV 1222-L

250 x 400 x 122 mm Article number: 73192201

Horizontal pitch: max. 12HP, suitable for installation of: 2x Schuko® socket outlets with protective contact (on front) 16A, 230V, 2x CEE socket outlets (on front) 16A/32A, 400V

Plug socket distributor, empty, for customer installation of rail-mounted devices and protected contact (Schuko®)/CEE socket outlet, incl. PE/N clamp and adapters and screws for mounting of socket outlets, high mechanical resistance, temperature-resistant, combinable

STV 1208-L
Socket empty enclosure
STV 1208-L

250 x 400 x 122 mm Article number: 73190801

Horizontal pitch: max. 12HP, suitable for installation of: 8x Schuko® plug sockets with protective contact (on front) 16A, 230V

Plug socket distributor, empty, for customer installation of rail-mounted devices and protected contact (Schuko®)/CEE socket outlet, incl. PE/N clamp and adapters and screws for mounting of socket outlets, high mechanical resistance, temperature-resistant, combinable

STV 512-L
Socket combination
STV 512-L

125 x 400 x 122 mm Article number: 72891201

Horizontal pitch: max. 5HP, suitable for installation of: 4x Schuko® socket outlets with protective contact (on front) 16A, 230V, 1x CEE socket outlets (on front) 16A/32A, 400V

Plug socket distributor, empty, for customer installation of rail-mounted devices and protected contact (Schuko®)/CEE socket outlet, incl. PE/N clamp and adapters and screws for mounting of socket outlets, high mechanical resistance, temperature-resistant, combinable

STV 502-L
Socket empty enclosure
STV 502-L

125 x 200 x 122 mm Article number: 72890201

Horizontal pitch: max. 4HP, suitable for installation of: 2x Schuko® plug socket outlets with protective contact (on side) 16A, 230V

Plug socket distributor, empty, for customer installation of rail-mounted devices and protected contact (Schuko®)/CEE socket outlet, incl. PE/N clamp and adapters and screws for mounting of socket outlets, high mechanical resistance, temperature-resistant, combinable

STV 904-L
Socket combination
STV 904-L

200 x 200 x 122 mm Article number: 72990401

Horizontal pitch: max. 8HP, suitable for installation of: 4x Schuko® plug socket outlets with protective contact (on side) 16A, 230V

Plug socket distributor, empty, for customer installation of rail-mounted devices and protected contact (Schuko®)/CEE socket outlet, incl. PE/N clamp and adapters and screws for mounting of socket outlets, high mechanical resistance, temperature-resistant, combinable

STV 504-L
Socket combination
STV 504-L

Article number: 72890401

Horizontal pitch: max. 5HP, suitable for installation of: 4x Schuko® plug sockets with protective contact (on front) 16A, 230V

Plug socket distributor, empty, for customer installation of rail-mounted devices and protected contact (Schuko®)/CEE socket outlet, incl. PE/N clamp and adapters and screws for mounting of socket outlets, high mechanical resistance, temperature-resistant, combinable

Product finder
Don't search, immediately find