Verbaute Elektronik in Ortbeton von Spelsberg, Unterputzdosen für Ortbeton

IBT reinforcement box

U 71 BWD GVD-2-60
Reinforcement box
U 71 BWD GVD-2-60

76 x 300 x 85 mm Article number: 97116501

height 85mm, 60 mm Ø Discharge at the front, Entries: 6 x to 25 mm Ø, 2 x up to 20 mm Ø, Concrete cover for the reinforcement of 20-60 mm, VDE certified as per DIN EN 60670 (VDE 0606)

Reinforcement box, 2-part, Green rearward base with max. 1 x 25 mm insert, combinable, Suitable for opposing formwork without support, pre-installation in the reinforcement bars, for concrete installation, combinable with a standard spacing of 71 mm

U 71 BWD WAD-35
Reinforcement box
U 71 BWD WAD-35

76 x 300 x 65 mm Article number: 97016001

height 65mm, 35 mm Ø Discharge at the front, Entries: 2 x to 20 mm Ø, Concrete cover for the reinforcement of 20-40 mm, For connecting wall lights according to VDE 0100, With screw hole for light fitting

Reinforcement box, 2-part, Green rearward base with max. 1 x 25 mm insert, combinable, Suitable for opposing formwork without support, pre-installation in the reinforcement bars, for concrete installation, combinable with a standard spacing of 71 mm

IBT BWA
Reinforcement adapter
IBT BWA

76 x 300 x 35 mm Article number: 97933001

Reinforcement adapter for the support of all U71 sockets (except for Perilex), combinable with a standard spacing of 71 mm, face concrete for the opposing formwork without support with preinstallation in the reinforcement for the concrete construction

Product finder
Don't search, immediately find